??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032761 - PAI-4-FIX VT
Bill of material
PHOENIX CONTACT 3032761
Product number of the Manufacturer
3032761
Short Description
Test adapter
Long Description
Test adapter, Touch proof against unintentional direct contact according to DIN EN 50274 when plugged in, for 4 mm test plug and terminal blocks with 8.2 mm pitch, number of positions: 1, color: violet
Manufacturer Type Description
PAI-4-FIX VT
Preview
net weight
0.002 kg
Pole number
1
Design of electrical connection
Plug-in connection
tackable possible
No
GTIN
4046356280341
Manufacturer product designation
Test adapter
Manufacturer product description
Test adapter, Touch proof against unintentional direct contact according to DIN EN 50274 when plugged in, for 4 mm test plug and terminal blocks with 4.2 mm ... 8.2 mm pitch, color: violet
Product type
PAI-4-FIX VT
GLN of manufacturer
4063151
International product number
4046356280341
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
预览
3D
2D
下载CAD模型