??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032745 - PAI-4-FIX YE
Bill of material
PHOENIX CONTACT 3032745
Product number of the Manufacturer
3032745
Short Description
Test adapter
Long Description
Test adapter, Touch proof against unintentional direct contact according to DIN EN 50274 when plugged in, for 4 mm test plug and terminal blocks with 8.2 mm pitch, number of positions: 1, color: yellow
Manufacturer Type Description
PAI-4-FIX YE
Preview
net weight
0.002 kg
Pole number
1
Design of electrical connection
Plug-in connection
tackable possible
No
GTIN
4046356280327
Manufacturer product designation
Test adapter
Manufacturer product description
Test adapter, Touch proof against unintentional direct contact according to DIN EN 50274 when plugged in, for 4 mm test plug and terminal blocks with 8.2 mm pitch, color: yellow
Product type
PAI-4-FIX YE
GLN of manufacturer
4063151
International product number
4046356280327
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
预览
3D
2D
下载CAD模型