??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032635 - FBS 4-8 GY
Bill of material
PHOENIX CONTACT 3032635
Product number of the Manufacturer
3032635
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 8.2 mm, number of positions: 4, color: gray
Manufacturer Type Description
FBS 4-8 GY
Preview
Explosion tested design (EEx e)
No
color
Grey
Assembly type
plug-in
net weight
0.008 kg
Grid dimensions
8.200 mm
Insulation present
Yes
Number of bridged terminals
4
shock-hazard protection present
No
GTIN
4046356551533
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, pitch: 8.2 mm, number of positions: 4, color: gray
Product type
FBS 4-8 GY
GLN of manufacturer
4063151
International product number
4046356551533
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
6
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models