??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032621 - FBS 2-8 GY
Bill of material
PHOENIX CONTACT 3032621
Product number of the Manufacturer
3032621
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 8.2 mm, number of positions: 2, color: gray
Manufacturer Type Description
FBS 2-8 GY
Preview
International product number
4046356565288
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
certificate/approval
EAC
color
Grey
Assembly type
plug-in
net weight
0.00401 kg
Grid dimensions
8.200 mm
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4046356565288
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, pitch: 8.2 mm, number of positions: 2, color: gray
Product type
FBS 2-8 GY
URI of the product
http://www.phoenixcontact.com/product/3032621
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD