??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032541 - FBS 2-8 GY 7042
Bill of material
PHOENIX CONTACT 3032541
Product number of the Manufacturer
3032541
Short Description
Plug-in bridge
Long Description
Bridge for potential distribution
Manufacturer Type Description
FBS 2-8 GY 7042
Preview
International product number
4046356494564
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Grey
Assembly type
plug-in
net weight
0.004 kg
Grid dimensions
8.200 mm
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4046356494564
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Bridge for potential distribution
Product type
FBS 2-8 GY 7042
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)