??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032447 - P-CO 2-5 R47K
Bill of material
PHOENIX CONTACT 3032447
Product number of the Manufacturer
3032447
Short Description
Component connector
Long Description
Component connector, with 47 kOhm resistance for wire-break monitoring, pitch: 5.2 mm, length: 8.9 mm, width: 4.1 mm, height: 8.9 mm, number of positions: 2, color: black
Manufacturer Type Description
P-CO 2-5 R47K
Preview
Width of spacing
4.100 mm
color
Black
Assembly type
Plug-in mounting
net weight
0.001 kg
GTIN
4046356981606
Manufacturer product designation
Component connector
Manufacturer product description
Component connector, with 47 kOhm resistance for wire-break monitoring, pitch: 5.2 mm, length: 8.9 mm, width: 4.1 mm, height: 34.8 mm, number of positions: 2, color: black
Product type
P-CO 2-5 R47K
GLN of manufacturer
4063151
International product number
4046356981606
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD