??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032253 - FBS 10-6 GY
Bill of material
PHOENIX CONTACT 3032253
Product number of the Manufacturer
3032253
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 6.2 mm, number of positions: 10, color: gray
Manufacturer Type Description
FBS 10-6 GY
Preview
Explosion tested design (EEx e)
No
color
Grey
Assembly type
plug-in
net weight
0.010 kg
Grid dimensions
6.200 mm
Insulation present
Yes
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4017918982010
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, pitch: 6.2 mm, color: gray
Product type
FBS 10-6 GY
GLN of manufacturer
4063151
International product number
4017918982010
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models