??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032237 - FBS 2-6 GY
Bill of material
PHOENIX CONTACT 3032237
Product number of the Manufacturer
3032237
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 6.2 mm, number of positions: 2, color: gray
Manufacturer Type Description
FBS 2-6 GY
Preview
Explosion tested design (EEx e)
No
color
Grey
Assembly type
plug-in
net weight
0.002 kg
Grid dimensions
6.200 mm
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918982027
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, pitch: 6.2 mm, color: gray
Product type
FBS 2-6 GY
GLN of manufacturer
4063151
International product number
4017918982027
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models