??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032185 - FBS-PV
Bill of material
PHOENIX CONTACT 3032185
Product number of the Manufacturer
3032185
Short Description
Potential bridge
Long Description
Potential bridge, color: black
Manufacturer Type Description
FBS-PV
Preview
International product number
4046356052566
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Black
Assembly type
plug-in
net weight
0.001 kg
Insulation present
Yes
Number of bridged terminals
1
shock-hazard protection present
No
GTIN
4046356052566
Manufacturer product designation
Potential bridge
Manufacturer product description
Vertical potential bridge, to connect the upper and lower level
Product type
FBS-PV
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models