??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032170 - RB PTPOWER 35-ST 16
Bill of material
PHOENIX CONTACT 3032170
Product number of the Manufacturer
3032170
Short Description
Reducing bridge
Long Description
Reducing bridge, For bridging PTPOWER 35 to ST 16... or PT 16 N terminal blocks, pitch: 14.5 mm, number of positions: 2, length: 5 mm, color: red
Manufacturer Type Description
RB PTPOWER 35-ST 16
Preview
International product number
4055626012353
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
red
net weight
0.01913 kg
Grid dimensions
14.500 mm
Design
Reduction connector
Insulation present
No
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4055626012353
Manufacturer product designation
Reducing bridge
Manufacturer product description
Reducing bridge, For bridging PTPOWER 35 to ST 16... or PT 16 N terminal blocks, pitch: 14.5 mm, number of positions: 2, length: 5 mm, color: red
Product type
RB PTPOWER 35-ST 16
URI of the product
http://www.phoenixcontact.com/product/3032170
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models