??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032169 - RB 35-16
Bill of material
PHOENIX CONTACT 3032169
Product number of the Manufacturer
3032169
Short Description
Reducing bridge
Long Description
Reducing bridge, pitch: 14 mm, number of positions: 2, color: red
Manufacturer Type Description
RB 35-16
Preview
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.017 kg
Grid dimensions
14 mm
Design
Reduction connector
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4046356052559
Manufacturer product designation
Reducing bridge
Manufacturer product description
Reducing bridge, pitch: 14 mm, color: red
Product type
RB 35-16
GLN of manufacturer
4063151
International product number
4046356052559
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드