??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032168 - RB UT 35-10
Bill of material
PHOENIX CONTACT 3032168
Product number of the Manufacturer
3032168
Short Description
Reducing bridge
Long Description
Reducing bridge, pitch: 13.2 mm, number of positions: 2, color: red
Manufacturer Type Description
RB UT 35-10
Preview
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.010 kg
Grid dimensions
13.200 mm
Design
Reduction connector
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4055626130934
Manufacturer product designation
Reducing bridge
Manufacturer product description
Reducing bridge, pitch: 13.2 mm, color: red
Product type
RB UT 35-10
GLN of manufacturer
4063151
International product number
4055626130934
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models