??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032127 - FBS 50-5 GY
Bill of material
PHOENIX CONTACT 3032127
Product number of the Manufacturer
3032127
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 5.2 mm, number of positions: 50, color: gray
Manufacturer Type Description
FBS 50-5 GY
Preview
Explosion tested design (EEx e)
No
color
Grey
Assembly type
plug-in
net weight
0.042 kg
Grid dimensions
5.200 mm
Insulation present
Yes
Number of bridged terminals
50
shock-hazard protection present
No
GTIN
4017918942052
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, Version with single- or double-sided cutting edge. Please keep in mind the possible impact on touch protection as well as air clearances and creepage distances., pitch: 5.2 mm, color: gray
Product type
FBS 50-5 GY
GLN of manufacturer
4063151
International product number
4017918942052
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models