??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032033 - D-ST 2,5 OG
Bill of material
PHOENIX CONTACT 3032033
Product number of the Manufacturer
3032033
Short Description
End cover
Long Description
End cover, length: 48.5 mm, width: 2.2 mm, height: 48.5 mm, color: orange
Manufacturer Type Description
D-ST 2,5 OG
Preview
International product number
4017918930202
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Orange
height
48.6 mm
net weight
0.001844 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4017918930202
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 48.5 mm, width: 2.2 mm, height: 48.5 mm, color: orange
Product type
D-ST 2,5 OG
URI of the product
http://www.phoenixcontact.com/product/3032033
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD