??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3031717 - D-FBSTB
Bill of material
PHOENIX CONTACT 3031717
Product number of the Manufacturer
3031717
Short Description
End cover
Long Description
End cover, color: gray
Manufacturer Type Description
D-FBSTB
Preview
International product number
4017918433307
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Combustibility class
V0
color
Grey
height
12.100 mm
net weight
0.000 kg
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4017918433307
Manufacturer product designation
End cover
Manufacturer product description
End cover, color: gray
Product type
D-FBSTB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models