??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3031526 - STTB 1,5-PV
Bill of material
PHOENIX CONTACT 3031526
Product number of the Manufacturer
3031526
Short Description
Double-level spring-cage terminal block
Long Description
Double-level spring-cage terminal block, with equipotential bonder, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Spring-cage connection, 1st and 2nd level, Rated cross section: 1.5 mm², cross section: 0.08 mm² - 1.5 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
STTB 1,5-PV
Preview
length
67.500 mm
International product number
4017918176303
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
500 V
Rated current [In] for the power loss specification
17.500 A
Min. line cross section, rigid
0.080 mm^2
rated current
17.500 A
Number of contact points per level
2
Number of levels
2
Combustibility class
V0
Levels internally bridged
Yes
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
spring-cage connection
Connection type 2
spring-cage connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
0.560 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
4.200 mm
height at lowest possible mounting
67.500 mm
color
Grey
Assembly type
Top-hat rail TH35
net weight
0.008335 kg
Max. line cross section, flexible
1.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
Max. line cross section, rigid
1.500 mm^2
Min. line cross section, flexible
0.080 mm^2
GTIN
4017918176303
Manufacturer product designation
Double-level spring-cage terminal block
Manufacturer product description
Double-level spring-cage terminal block, with equipotential bonder, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Spring-cage connection, 1st and 2nd level, Rated cross section: 1.5 mm², cross section: 0.08 mm² - 1.5 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
STTB 1,5-PV
URI of the product
http://www.phoenixcontact.com/product/3031526
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models