??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3031500 - ST 6-PE
Lista materiale
PHOENIX CONTACT 3031500
Product number of the Manufacturer
3031500
Description short
Morsetti comp. per conduttori terra
Description long
Morsetti comp. per conduttori terra, numero di connessioni: 2, tipo di connessione: Connessione a molla, 1. piano, sezione: 0,2 mm² - 10 mm², tipo di montaggio: NS 35/7,5, NS 35/15, colore: giallo-verde
Manufacturer Type Description
ST 6-PE
Preview
Min. line cross section, rigid
0.200 mm^2
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
spring-cage connection
Connection type 2
spring-cage connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
8.200 mm
height at lowest possible mounting
43.500 mm
color
green-yellow
length
69.500 mm
Assembly type
Top-hat rail TH35
net weight
0.022 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
6 mm^2
PEN function possible
No
GTIN
4017918186968
Manufacturer product designation
Ground modular terminal block
Manufacturer product description
Ground modular terminal block, number of connections: 2, connection method: Spring-cage connection, 1 level, cross section: 0.2 mm² - 10 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Product type
ST 6-PE
GLN of manufacturer
4063151
GTIN-Code
4017918186968
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD