??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3031309 - ST 2,5-QUATTRO/2P-D
Bill of material
PHOENIX CONTACT 3031309
Product number of the Manufacturer
3031309
Short Description
Feed-through terminal block
Long Description
Feed-through terminal block, with cover, nom. voltage: 500 V, nominal current: 24 A, number of connections: 4, connection method: Spring-cage/plug-in connection, Rated cross section: 2.5 mm², cross section: 0.08 mm² - 4 mm², 1st level connection left, mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
ST 2,5-QUATTRO/2P-D
Preview
Min. operating temperature
-60 °C
length
81 mm
International product number
4046356692212
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
rated voltage
500 V
Rated current [In] for the power loss specification
24 A
Min. line cross section, rigid
0.080 mm^2
rated current
24 A
Number of contact points per level
4
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
spring-cage connection
Connection type 2
spring-cage connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
0.770 W
Width of spacing
7.400 mm
height at lowest possible mounting
81.000 mm
color
Grey
Assembly type
Top-hat rail TH35
net weight
0.01284 kg
Max. line cross section, flexible
2.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.080 mm^2
GTIN
4046356692212
Manufacturer product designation
Feed-through terminal block
Manufacturer product description
Feed-through terminal block, with cover, nom. voltage: 500 V, nominal current: 24 A, number of connections: 4, connection method: Spring-cage/plug-in connection, Rated cross section: 2.5 mm², cross section: 0.08 mm² - 4 mm², 1st level connection left, mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
ST 2,5-QUATTRO/2P-D
URI of the product
http://www.phoenixcontact.com/product/3031309
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models