??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3031011 - DP PS-3,5
Bill of material
PHOENIX CONTACT 3031011
Product number of the Manufacturer
3031011
Short Description
Spacer plate
Long Description
Spacer plate, length: 15.9 mm, width: 3.5 mm, height: 33.5 mm, number of positions: 1, color: red
Manufacturer Type Description
DP PS-3,5
Preview
International product number
4046356728010
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Explosion tested design (EEx e)
No
color
red
net weight
0.001 kg
Insulation present
No
Number of bridged terminals
1
shock-hazard protection present
No
GTIN
4046356728010
Manufacturer product designation
Spacer plate
Manufacturer product description
Spacer plate, length: 15.9 mm, width: 3.5 mm, height: 33.5 mm, number of positions: 1, color: red
Product type
DP PS-3,5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models