??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3031010 - PS-3,5
Bill of material
PHOENIX CONTACT 3031010
Product number of the Manufacturer
3031010
Short Description
Test plug
Long Description
Test plug, Modular test plug, number of positions: 1, color: red
Manufacturer Type Description
PS-3,5
Preview
International product number
4046356728003
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
net weight
0.0017 kg
Pole number
1
Design of electrical connection
Push-in connection
tackable possible
Yes
GTIN
4046356728003
Manufacturer product designation
Test plug
Manufacturer product description
Test plug, Modular test plug, number of positions: 1, color: red
Product type
PS-3,5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models