??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3031005 - PS-8
Bill of material
PHOENIX CONTACT 3031005
Product number of the Manufacturer
3031005
Short Description
Test plugs
Long Description
Test plugs, Modular test plug, number of positions: 1, color: red
Manufacturer Type Description
PS-8
Preview
net weight
0.004 kg
Pole number
1
Design of electrical connection
Spring-cage connection
tackable possible
Yes
GTIN
4017918818944
Manufacturer product designation
Test plugs
Manufacturer product description
Test plugs, Modular test plug, color: red
Product type
PS-8
GLN of manufacturer
4063151
International product number
4017918818944
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD