??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3030900 - RB PTPOWER 35-ST(2,5/4)
Bill of material
PHOENIX CONTACT 3030900
Product number of the Manufacturer
3030900
Short Description
Reducing bridge
Long Description
Reducing bridge, for bridging of PTPOWER 35 to ST or PT ..N terminal blocks with nominal cross section of 2.5 mm² and 4 mm², pitch: 10.8 mm, number of positions: 2, length: 5 mm, color: red
Manufacturer Type Description
RB PTPOWER 35-ST(2,5/4)
Preview
Explosion tested design (EEx e)
No
color
red
net weight
0.008 kg
Grid dimensions
10.800 mm
Insulation present
No
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4055626012360
Manufacturer product designation
Reducing bridge
Manufacturer product description
Reducing bridge, for bridging of PTPOWER 35 to ST or PT ..N terminal blocks with nominal cross section of 2.5 mm² and 4 mm², pitch: 10.8 mm, color: red
Product type
RB PTPOWER 35-ST(2,5/4)
GLN of manufacturer
4063151
International product number
4055626012360
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD