??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3030873 - RB ST 10-(2,5/4)
Bill of material
PHOENIX CONTACT 3030873
Product number of the Manufacturer
3030873
Short Description
Reducing bridge
Long Description
Reducing bridge, pitch: 10 mm, number of positions: 2, length: 36 mm, color: red
Manufacturer Type Description
RB ST 10-(2,5/4)
Preview
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.005 kg
Grid dimensions
10 mm
Design
Reduction connector
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918821364
Manufacturer product designation
Reducing bridge
Manufacturer product description
Reducing bridge, pitch: 10 mm, color: red
Product type
RB ST 10-(2,5/4)
GLN of manufacturer
4063151
International product number
4017918821364
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models