??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3030721 - ATP-ST 4
Bill of material
PHOENIX CONTACT 3030721
Product number of the Manufacturer
3030721
Short Description
Partition plate
Long Description
Partition plate, length: 59.8 mm, width: 2 mm, height: 59.8 mm, color: gray
Manufacturer Type Description
ATP-ST 4
Preview
International product number
4017918187965
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
59.9 mm
net weight
0.002778 kg
min. thickness
2 mm
designed as intermediate plate
Yes
type of end plate
No
Latchable present
No
GTIN
4017918187965
Manufacturer product designation
Partition plate
Manufacturer product description
Partition plate, length: 59.8 mm, width: 2 mm, height: 59.8 mm, color: gray
Product type
ATP-ST 4
URI of the product
http://www.phoenixcontact.com/product/3030721
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD