??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3030488 - D-ST 2,5-TWIN
Bill of material
PHOENIX CONTACT 3030488
Product number of the Manufacturer
3030488
Short Description
End cover
Long Description
End cover, length: 60.5 mm, width: 2.2 mm, height: 60.5 mm, color: gray
Manufacturer Type Description
D-ST 2,5-TWIN
Preview
International product number
4017918187996
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
60.4 mm
net weight
0.002295 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4017918187996
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 60.5 mm, width: 2.2 mm, height: 60.5 mm, color: gray
Product type
D-ST 2,5-TWIN
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD