??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3030386 - FBS 1/6-5
Bill of material
PHOENIX CONTACT 3030386
Product number of the Manufacturer
3030386
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 5.2 mm, number of positions: 10, length: 23 mm, color: red
Manufacturer Type Description
FBS 1/6-5
Preview
International product number
4046356997966
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.004 kg
Grid dimensions
5.200 mm
Insulation present
Yes
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4046356997966
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, pitch: 5.2 mm, number of positions: 5, color: red
Product type
FBS 1/6-5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции