??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3030383 - FBS 1/4/7/10-6
Bill of material
PHOENIX CONTACT 3030383
Product number of the Manufacturer
3030383
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 6.2 mm, pin assignment: 1, 4, 7, 10, color: red
Manufacturer Type Description
FBS 1/4/7/10-6
Preview
International product number
4046356990363
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.007 kg
Grid dimensions
6.200 mm
Insulation present
Yes
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4046356990363
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, pitch: 6.2 mm, pin assignment: 1, 4, 7, 10, color: red
Product type
FBS 1/4/7/10-6
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models