??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3030378 - FBS 1/2/5/6/9/10/13/14/17/18-6
Bill of material
PHOENIX CONTACT 3030378
Product number of the Manufacturer
3030378
Short Description
Plug-in bridge
Long Description
Plug-in bridge, Version with single- or double-sided cutting edge. Please keep in mind the possible impact on touch protection as well as air clearances and creepage distances., pitch: 6.2 mm, pin assignment: 1, 2, 5, 6, 9, 10, 13, 14, 17, 18, color: red
Manufacturer Type Description
FBS 1/2/5/6/9/10/13/14/17/18-6
Preview
International product number
4046356707060
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.015 kg
Grid dimensions
6.200 mm
Insulation present
Yes
Number of bridged terminals
18
shock-hazard protection present
No
GTIN
4046356707060
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, Version with single- or double-sided cutting edge. Please keep in mind the possible impact on touch protection as well as air clearances and creepage distances., pitch: 6.2 mm, pin assignment: 1, 2, 5, 6, 9, 10, 13, 14, 17, 18, color: red
Product type
FBS 1/2/5/6/9/10/13/14/17/18-6
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models