??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3030371 - FBS 1/2/8-5
Bill of material
PHOENIX CONTACT 3030371
Product number of the Manufacturer
3030371
Short Description
Plug-in bridge
Long Description
Plug-in bridge, Version with single- or double-sided cutting edge. Please keep in mind the possible impact on touch protection as well as air clearances and creepage distances., pitch: 5.2 mm, pin assignment: 1, 2, 8, color: red
Manufacturer Type Description
FBS 1/2/8-5
Preview
International product number
4046356706995
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.005 kg
Grid dimensions
5.200 mm
Insulation present
Yes
Number of bridged terminals
8
shock-hazard protection present
No
GTIN
4046356706995
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, Version with single- or double-sided cutting edge. Please keep in mind the possible impact on touch protection as well as air clearances and creepage distances., pitch: 5.2 mm, pin assignment: 1, 2, 8, color: red
Product type
FBS 1/2/8-5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models