??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3030352 - FBS 20-4
Bill of material
PHOENIX CONTACT 3030352
Product number of the Manufacturer
3030352
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 4.2 mm, number of positions: 20, color: red
Manufacturer Type Description
FBS 20-4
Preview
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.013 kg
Grid dimensions
4.200 mm
Insulation present
Yes
Number of bridged terminals
20
shock-hazard protection present
No
GTIN
4017918188504
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, pitch: 4.2 mm, color: red
Product type
FBS 20-4
GLN of manufacturer
4063151
International product number
4017918188504
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)