??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3030325 - FBSL 3-8
Bill of material
PHOENIX CONTACT 3030325
Product number of the Manufacturer
3030325
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 8.2 mm, color: red
Manufacturer Type Description
FBSL 3-8
Preview
International product number
4055626029177
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.004 kg
Grid dimensions
8.200 mm
Insulation present
Yes
Number of bridged terminals
3
shock-hazard protection present
No
GTIN
4055626029177
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, pitch: 8.2 mm, color: red
Product type
FBSL 3-8
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
预览
3D
2D
下载CAD模型