??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3030324 - FBSL 2-8
Bill of material
PHOENIX CONTACT 3030324
Product number of the Manufacturer
3030324
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 8.2 mm, color: red
Manufacturer Type Description
FBSL 2-8
Preview
International product number
4055626029184
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.003 kg
Grid dimensions
8.200 mm
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4055626029184
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, pitch: 8.2 mm, color: red
Product type
FBSL 2-8
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD