??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3030284 - FBS 2-8
Bill of material
PHOENIX CONTACT 3030284
Product number of the Manufacturer
3030284
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 8.2 mm, number of positions: 2, color: red
Manufacturer Type Description
FBS 2-8
Preview
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.004 kg
Grid dimensions
8.200 mm
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918188603
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, pitch: 8.2 mm, color: red
Product type
FBS 2-8
GLN of manufacturer
4063151
International product number
4017918188603
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models