??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3030145 - FBS 5-4
Bill of material
PHOENIX CONTACT 3030145
Product number of the Manufacturer
3030145
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 4.2 mm, number of positions: 5, color: red
Manufacturer Type Description
FBS 5-4
Preview
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.003 kg
Grid dimensions
4.200 mm
Insulation present
Yes
Number of bridged terminals
5
shock-hazard protection present
No
GTIN
4017918188481
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, pitch: 4.2 mm, color: red
Product type
FBS 5-4
GLN of manufacturer
4063151
International product number
4017918188481
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD