??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3029994 - PAI-ST 35/1000MM
Bill of material
PHOENIX CONTACT 3029994
Product number of the Manufacturer
3029994
Short Description
Test adapter
Long Description
Test adapter, number of positions: 1, color: red
Manufacturer Type Description
PAI-ST 35/1000MM
Preview
net weight
0.037 kg
Pole number
1
Design of electrical connection
Plug-in connection
tackable possible
No
GTIN
4046356662239
Manufacturer product designation
Test adapter
Manufacturer product description
Test adapter, color: red
Product type
PAI-ST 35/1000MM
GLN of manufacturer
4063151
International product number
4046356662239
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD