??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3029017 - PSBJ-URTK/SS GY
Bill of material
PHOENIX CONTACT 3029017
Product number of the Manufacturer
3029017
Short Description
Female test connector
Long Description
Female test connector, color: gray
Manufacturer Type Description
PSBJ-URTK/SS GY
Preview
International product number
4017918161897
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
net weight
0.002 kg
tackable possible
No
GTIN
4017918161897
Manufacturer product designation
Female test connector
Manufacturer product description
Female test connector, color: gray
Product type
PSBJ-URTK/SS GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir