??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3027954 - SK 8 VPE 500
Bill of material
PHOENIX CONTACT 3027954
Product number of the Manufacturer
3027954
Short Description
Shield connection clamp
Long Description
Shield connection clamp, connection method: Screw connection, mounting type: direct screw connection, color: silver
Manufacturer Type Description
SK 8 VPE 500
Preview
International product number
4046356285650
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
Width of spacing
12 mm
Assembly type
screwable
height
20.51 mm
net weight
0.015 kg
Design of electrical connection
Screw connection
max. permissible cable diameter
8 mm
GTIN
4046356285650
Manufacturer product designation
Shield connection clamp
Manufacturer product description
Shield connection clamp, for shield on busbars, contact resistance < 1 mΩ
Product type
SK 8 VPE 500
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
500
Quantity Scale
500
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models