??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3027006 - SK 28-D
Bill of material
PHOENIX CONTACT 3027006
Product number of the Manufacturer
3027006
Short Description
Shield connection clamp
Long Description
Shield connection clamp, connection method: Spring-cage connection, mounting type: direct screw connection, color: silver
Manufacturer Type Description
SK 28-D
Preview
International product number
4046356284325
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
Width of spacing
31 mm
Assembly type
screwable
height
20 mm
net weight
0.001 kg
Design of electrical connection
Spring-cage connection
max. permissible cable diameter
28 mm
GTIN
4046356284325
Manufacturer product designation
Shield connection clamp
Manufacturer product description
Shield connection clamp, for direct shield on conductive mounting plates, metal thickness 1 ... 2 mm
Product type
SK 28-D
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models