??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3026997 - SK 28
Bill of material
PHOENIX CONTACT 3026997
Product number of the Manufacturer
3026997
Short Description
Shield connection clamp
Long Description
Shield connection clamp, connection method: Screw connection, mounting type: Neutral busbar, color: silver
Manufacturer Type Description
SK 28
Preview
Explosion tested design (EEx e)
No
Width of spacing
31 mm
height
20 mm
net weight
0.042 kg
Design of electrical connection
Screw connection
max. permissible cable diameter
28 mm
GTIN
4046356284318
Manufacturer product designation
Shield connection clamp
Manufacturer product description
Shield connection clamp, for shield on busbars, contact resistance < 1 mΩ
Product type
SK 28
GLN of manufacturer
4063151
International product number
4046356284318
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
预览
3D
2D
下载CAD模型