??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3026887 - SK 20-D
Bill of material
PHOENIX CONTACT 3026887
Product number of the Manufacturer
3026887
Short Description
Shield connection clamp
Long Description
Shield connection clamp, connection method: Screw connection, mounting type: direct screw connection, color: silver
Manufacturer Type Description
SK 20-D
Preview
International product number
4017918820275
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
Width of spacing
24 mm
Assembly type
screwable
height
19.15 mm
net weight
0.024 kg
Design of electrical connection
Screw connection
max. permissible cable diameter
20 mm
GTIN
4017918820275
Manufacturer product designation
Shield connection clamp
Manufacturer product description
Shield connection clamp, for direct shield on conductive mounting plates, metal thickness 1 ... 2 mm
Product type
SK 20-D
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models