??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3026654 - UKK 5-HESILED 24 (5X20)
Bill of material
PHOENIX CONTACT 3026654
Product number of the Manufacturer
3026654
Short Description
Fuse modular terminal block
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 24 V, nominal current: 32 A, connection method: Screw connection, cross section:  0.2 mm²- 4 mm², Rated cross section: 1.5 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: black
Manufacturer Type Description
UKK 5-HESILED 24 (5X20)
Preview
rated voltage
24 V
Min. line cross section, rigid
0.200 mm^2
Number of levels
2
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
8.200 mm
height at lowest possible mounting
84 mm
color
Black
length
86.500 mm
Assembly type
Top-hat rail TH35
net weight
0.035 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
1.500 mm^2
Design
swiveling
Design of safety block
G fuse 5x20
GTIN
4017918164188
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 24 V, nominal current: 32 A, connection method: Screw connection, cross section:  0.2 mm²- 4 mm², Rated cross section: 1.5 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: black
Product type
UKK 5-HESILED 24 (5X20)
GLN of manufacturer
4063151
International product number
4017918164188
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드