??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3026395 - SB 10-8-T SO
Bill of material
PHOENIX CONTACT 3026395
Product number of the Manufacturer
3026395
Short Description
Switching jumper
Long Description
Switching jumper, pitch: 8.2 mm, color: orange
Manufacturer Type Description
SB 10-8-T SO
Preview
International product number
4017918351250
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Explosion tested design (EEx e)
No
color
Orange
Assembly type
plug-in
net weight
0.012 kg
Grid dimensions
8.200 mm
Design
switchable link
Insulation present
Yes
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4017918351250
Manufacturer product designation
Switching jumper
Manufacturer product description
Switching jumper, pitch: 8.2 mm, color: orange
Product type
SB 10-8-T SO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models