??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3026094 - EB 5-OTTA 2,5
Bill of material
PHOENIX CONTACT 3026094
Product number of the Manufacturer
3026094
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 9 mm, color: gray
Manufacturer Type Description
EB 5-OTTA 2,5
Preview
International product number
4017918139124
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Grey
Assembly type
screwable
net weight
0.006 kg
Grid dimensions
9 mm
Design
insert bridge
Insulation present
Yes
Number of bridged terminals
5
shock-hazard protection present
No
GTIN
4017918139124
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 9 mm, color: gray
Product type
EB 5-OTTA 2,5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
预览
3D
2D
下载CAD模型