??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3026049 - EB 4-OTTA 6
Bill of material
PHOENIX CONTACT 3026049
Product number of the Manufacturer
3026049
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 11.1 mm, color: gray
Manufacturer Type Description
EB 4-OTTA 6
Preview
International product number
4017918139070
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Grey
Assembly type
screwable
net weight
0.009 kg
Grid dimensions
11.100 mm
Design
insert bridge
Insulation present
Yes
Number of bridged terminals
4
shock-hazard protection present
No
GTIN
4017918139070
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 11.1 mm, color: gray
Product type
EB 4-OTTA 6
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models