??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3025532 - MT 1,5-TWIN BU
Bill of material
PHOENIX CONTACT 3025532
Product number of the Manufacturer
3025532
Short Description
Micro terminal
Long Description
Micro terminal, nom. voltage: 400 V, nominal current: 17.5 A, connection method: Screw connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.14 mm² - 1.5 mm², mounting type: NS 15, color: blue
Manufacturer Type Description
MT 1,5-TWIN BU
Preview
length
28 mm
International product number
4017918154660
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
rated voltage
400 V
Rated current [In] for the power loss specification
17.500 A
Min. line cross section, rigid
0.140 mm^2
rated current
17.500 A
Number of contact points per level
3
Number of levels
2
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
0.560 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
4.200 mm
height at lowest possible mounting
28 mm
color
Blue
Assembly type
Top-hat rail TH15
net weight
0.003527 kg
Max. line cross section, flexible
1.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
0.750 mm^2
min. connectable conductor cross-section multiple wire
0.140 mm^2
Max. line cross section, rigid
1.500 mm^2
Min. line cross section, flexible
0.140 mm^2
max. connectable conductor cross-section multiple wire
0.500 mm^2
GTIN
4017918154660
Manufacturer product designation
Micro terminal
Manufacturer product description
Micro terminal, nom. voltage: 400 V, nominal current: 17.5 A, connection method: Screw connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.14 mm² - 1.5 mm², mounting type: NS 15, color: blue
Product type
MT 1,5-TWIN BU
URI of the product
http://www.phoenixcontact.com/product/3025532
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
TR
Deeplink
Deeplink
预览
3D
2D
下载CAD模型