??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3025406 - SK 5-D
Bill of material
PHOENIX CONTACT 3025406
Product number of the Manufacturer
3025406
Short Description
Shield connection clamp
Long Description
Shield connection clamp, connection method: Screw connection, mounting type: direct screw connection, color: silver
Manufacturer Type Description
SK 5-D
Preview
International product number
4046356118170
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
Width of spacing
9 mm
Assembly type
screwable
height
19.7 mm
net weight
0.012 kg
Design of electrical connection
Screw connection
max. permissible cable diameter
5 mm
GTIN
4046356118170
Manufacturer product designation
Shield connection clamp
Manufacturer product description
Shield connection clamp, for direct shield on conductive mounting plates, metal thickness 1 ... 2 mm
Product type
SK 5-D
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели