??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3025095 - FBST 5-5
Bill of material
PHOENIX CONTACT 3025095
Product number of the Manufacturer
3025095
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 5.2 mm, color: gray
Manufacturer Type Description
FBST 5-5
Preview
International product number
4017918147266
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Explosion tested design (EEx e)
No
color
Grey
Assembly type
plug-in
net weight
0.005 kg
Grid dimensions
5.200 mm
Insulation present
Yes
Number of bridged terminals
5
shock-hazard protection present
No
GTIN
4017918147266
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, pitch: 5.2 mm, color: gray
Product type
FBST 5-5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir