??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3024643 - FBSTB 2-5
Bill of material
PHOENIX CONTACT 3024643
Product number of the Manufacturer
3024643
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 5.2 mm, color: red
Manufacturer Type Description
FBSTB 2-5
Preview
International product number
4017918147082
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.002 kg
Grid dimensions
5.200 mm
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918147082
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, pitch: 5.2 mm, color: red
Product type
FBSTB 2-5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD