??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3024436 - D-MZB 1,5-NS35 BU
Bill of material
PHOENIX CONTACT 3024436
Product number of the Manufacturer
3024436
Short Description
End cover
Long Description
End cover, length: 41 mm, width: 4 mm, height: 41 mm, color: blue
Manufacturer Type Description
D-MZB 1,5-NS35 BU
Preview
Combustibility class
V0
color
Blue
height
41 mm
net weight
0.002 kg
min. thickness
4 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4017918106812
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 41 mm, width: 4 mm, height: 24.3 mm, color: blue
Product type
D-MZB 1,5-NS35 BU
GLN of manufacturer
4063151
International product number
4017918106812
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
25
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models