??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3022263 - CLIPFIX 15
Bill of material
PHOENIX CONTACT 3022263
Product number of the Manufacturer
3022263
Short Description
End clamp
Long Description
Snap-on end bracket, to be snapped onto NS 15 DIN rail
Manufacturer Type Description
CLIPFIX 15
Preview
Combustibility class
V2
Width of spacing
5.200 mm
height at lowest possible mounting
24 mm
color
Grey
length
22 mm
Assembly type
Top-hat rail TH15
net weight
0.002 kg
material
Polyamide (PA)
Type of locking
screwless
GTIN
4017918976330
Manufacturer product designation
End clamp
Manufacturer product description
Snap-on end bracket, to be snapped onto NS 15 DIN rail
Product type
CLIPFIX 15
GLN of manufacturer
4063151
International product number
4017918976330
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models